Manufacturer part number: 1453478
Brand: PHOENIX CONTACT
Price: 15.26 €
Delivery time: 7 Days
Number of pins: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1453478
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.50 | Connector cross-section (max.)(mm²) | 0.25 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 60 | IP rating | IP67 | Thread type connection side | M8 |
Coding | A | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Plug, mount | Jacket material | PVC | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-DSI, male, M8, with 0.5 m PVC litz wire, part number 1453478.
You can find the detail information about specifications and dimensions on part number 1453478.
Part Number |
---|
1453481 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
16.90 € | 11 | 7 Days | 4 |