Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product size (length)(mm) | 6 | Max. temperature(°C) | +80 | Min. temperature(°C) | 0 |
---|---|---|---|---|---|
Colour | Black | Cable identifier type (category) | Thermal trasfer printer labels | Cable marker features | Highly flexible |
Material | PA | Mounting type | Adhesive | Series (cable markers) | MM-EMLC |
Halogen-free | Yes | Industrial goods | Yes |