Manufacturer part number: 803924
Brand: PHOENIX CONTACT
Price: 86.60 €
Delivery time: 5 Days
Suitable for outside diameter (max.): 4.80 mm
Suitable for outside diameter (min.): 1.60 mm
Writing area width: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
803924
Part Number
|
---|
803924 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Writing area width (mm) | |
---|---|---|---|---|---|---|---|---|
86.60 € | 1 | 5 Days | 4.80 | 1.60 | 9 |
Loading...
Product size (length)(mm) | 1.80 | Max. temperature(°C) | +135 | Min. temperature(°C) | -55 |
---|---|---|---|---|---|
Colour | Black | Cable identifier type (category) | Heatshrink marker | Cable marker features | Printable |
Material | Polyolefin | Mounting type | Slide-on | Series (cable markers) | MM-WMS |
Halogen-free | Yes | Adhesive (yes/no) | No | Industrial goods | Yes |
This page is Heatshrink marker, endless, part number 803924.
You can find the detail information about specifications and dimensions on part number 803924.
Part Number |
---|
803923 |
803925 |
803926 |
803927 |
803928 |
803929 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Writing area width (mm) |
---|---|---|---|---|---|---|---|---|
86.60 € | 1 | 5 Days | 3.20 | 1 | 10 | |||
86.60 € | 1 | 5 Days | 6.40 | 2.10 | 10 | |||
86.60 € | 1 | 5 Days | 9.50 | 3.20 | 16 | |||
86.60 € | 1 | 5 Days | 3.20 | 1.60 | 5 | |||
86.60 € | 1 | 5 Days | 4.80 | 2.40 | 9 | |||
86.60 € | 1 | 5 Days | 6.40 | 3.20 | 10 |