Heat-shrink tubing - WMS 12.7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0800369
0800403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

858.12 €

1 Available 11 Days White

858.12 €

1 Available 92 Days Yellow

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 12.70 Suitable for outside diameter (min.)(mm) 4.20 Writing area length(mm) 60
Writing area width(mm) 20 No. of markers 250 Cable identifier type (category) Heatshrink marker
Material Polyolefin Mounting type Slide-on Series (cable markers) WMS

Tech Support