Manufacturer part number: 0800379
Brand: PHOENIX CONTACT
Price: 262.35 €
Delivery time: 6 Days
No. of markers: 1000
Colour: White
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0800379
Suitable for outside diameter (max.)(mm) | 2.40 | Suitable for outside diameter (min.)(mm) | 0.80 | Writing area length(mm) | 15 |
---|---|---|---|---|---|
Writing area width(mm) | 4 | Cable identifier type (category) | Heatshrink marker | Material | Polyolefin |
Mounting type | Slide-on | Series (cable markers) | WMS |
This page is Heat-shrink tubing - WMS 2.4, part number 0800379.
You can find the detail information about specifications and dimensions on part number 0800379.
Part Number |
---|
0800389 |
0800412 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of markers | Colour |
---|---|---|---|---|---|---|
1,033.01 € | 1 | Available | 93 Days | 4000 | White | |
262.35 € | 1 | Available | 6 Days | 1000 | Yellow |