Heat-shrink tubing - WMS 3.2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0800384
0800390
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
No. of markers

1,343.48 €

1 Available 94 Days 601000

1,343.48 €

1 Available 93 Days 154000

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 3.20 Suitable for outside diameter (min.)(mm) 1 Writing area width(mm) 5
Colour White Cable identifier type (category) Heatshrink marker Material Polyolefin
Mounting type Slide-on Series (cable markers) WMS

Tech Support