Manufacturer part number: 0800385
Brand: PHOENIX CONTACT
Price: 1,820.08 €
Delivery time: 7 Days
Writing area length: 60 mm
No. of markers: 1000
Colour: White
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0800385
Suitable for outside diameter (max.)(mm) | 4.80 | Suitable for outside diameter (min.)(mm) | 1.60 | Writing area width(mm) | 9 |
---|---|---|---|---|---|
Cable identifier type (category) | Heatshrink marker | Material | Polyolefin | Mounting type | Slide-on |
Series (cable markers) | WMS |
This page is Heat-shrink tubing - WMS 4.8, part number 0800385.
You can find the detail information about specifications and dimensions on part number 0800385.
Part Number |
---|
0800388 |
0800395 |
0803313 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Writing area length (mm) | No. of markers | Colour |
---|---|---|---|---|---|---|---|
1,820.08 € | 1 | Available | 7 Days | 30 | 2000 | White | |
3,201.81 € | 1 | Available | 11 Days | 30 | 5000 | White | |
3,201.81 € | 1 | Available | 92 Days | 30 | 5000 | Yellow |