Heat-shrink tubing - WMS 6.4 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801593

Part Number
0801593
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

333.41 €

1 Available 97 Days

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 6.40 Writing area length(mm) 15 Writing area width(mm) 10
No. of markers 1000 Colour White Cable identifier type (category) Heatshrink marker
Material Polyolefin Mounting type Slide-on Series (cable markers) WMS

This page is Heat-shrink tubing - WMS 6.4, part number 0801593.
You can find the detail information about specifications and dimensions on part number 0801593.

Tech Support