Heat-shrink tubing - WMS 9.5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0800402

Part Number
0800402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

737.87 €

1 Available 97 Days

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 9.50 Suitable for outside diameter (min.)(mm) 3.20 Writing area length(mm) 60
Writing area width(mm) 16 No. of markers 250 Colour Yellow
Cable identifier type (category) Heatshrink marker Material Polyolefin Mounting type Slide-on
Series (cable markers) WMS

This page is Heat-shrink tubing - WMS 9.5, part number 0800402.
You can find the detail information about specifications and dimensions on part number 0800402.

Tech Support