Manufacturer part number: 0801010
Brand: PHOENIX CONTACT
Price: 1,310.68 €
Delivery time: 7 Days
Suitable for outside diameter (max.): 3.20 mm
Writing area length: 15 mm
No. of markers: 4000
Colour: Yellow
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0801010
Suitable for outside diameter (min.)(mm) | 1.50 | Writing area width(mm) | 5 | Cable identifier type (category) | Heatshrink marker |
---|---|---|---|---|---|
Cable marker features | Halogen-free | Material | Polyolefin | Mounting type | Slide-on |
Series (cable markers) | WMS | Halogen-free | Yes |
This page is Heat-shrink tubing - WMS-2 HF, part number 0801010.
You can find the detail information about specifications and dimensions on part number 0801010.
Part Number |
---|
0801002 |
0801011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for outside diameter (max.) (mm) | Writing area length (mm) | No. of markers | Colour |
---|---|---|---|---|---|---|---|---|
1,295.37 € | 1 | Available | 7 Days | 35 | 60 | 1000 | White | |
1,295.37 € | 1 | Available | 7 Days | 3.20 | 30 | 2000 | White |