Manufacturer part number: 0800721
Brand: PHOENIX CONTACT
Price: 123.24 €
Delivery time: 4 Days
Suitable for outside diameter (max.): 50 mm
Suitable for outside diameter (min.): 0.60 mm
Writing area width: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0800721
Part Number
|
---|
0800721 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Writing area width (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 123.24 € | 50 Pieces Per Package | 1 pack | 4 Days | 50 | 0.60 | 15 |
Loading...
Writing area length(mm) | 4 | Max. temperature(°C) | +65 | Min. temperature(°C) | -15 |
---|---|---|---|---|---|
Colour | Blue | Cable identifier type (category) | Lead marker | Cable marker features | Printable |
Material | Acrylonitrile butadiene styrene | Mounting type | Thread | Series (cable markers) | PABA |
Industrial goods | Yes |
This page is Insert label PABA, part number 0800721.
You can find the detail information about specifications and dimensions on part number 0800721.
Part Number |
---|
1013151 |
1013698 |
1013753 |
1013766 |
1013779 |
1013782 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Writing area width (mm) |
---|---|---|---|---|---|---|---|---|
2.90 € | 100 | 7 Days | 50 | 0.60 | 15 | |||
2.90 € | 100 | Quote | 50 | 0.60 | 15 | |||
2.90 € | 100 | 7 Days | 70 | 0.60 | 10 | |||
2.90 € | 100 | Quote | 10 | 4 | 10 | |||
2.90 € | 70 | 7 Days | 35 | 1.50 | 23 | |||
2.90 € | 70 | Quote | 35 | 1.50 | 23 |