Insert strip PABL【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0808260

Part Number
0808260
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

196.07 €

10 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Writing area length(mm) 4 Writing area width(mm) 15 Max. temperature(°C) -100
Min. temperature(°C) -40 Colour White Cable identifier type (category) Lead marker
Material Polyester Mounting type Slide-on Series (cable markers) PABL
Industrial goods Yes

This page is Insert strip PABL, part number 0808260.
You can find the detail information about specifications and dimensions on part number 0808260.

Tech Support