Insert strip PABT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0812175

Part Number
0812175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

386.56 €

1 32 Days

Loading...

  1. 1

Basic information

Writing area length(mm) 4 Writing area width(mm) 15 Max. temperature(°C) -100
Min. temperature(°C) -40 Colour White Cable identifier type (category) Lead marker
Material Polyester Mounting type Slide-on Series (cable markers) PABT

Tech Support