Manufacturer part number: 3241207
Brand: PHOENIX CONTACT
Price: 0.41 €
Delivery time: 7 Days
Hole diameter: 4.30 mm
Thread size: M4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3241207
Cross section (max.)(mm²) | 2.50 | Min. cross section(mm²) | 1.50 | Colour | Blue |
---|---|---|---|---|---|
Insulation material | PA | Contact material | Copper silver plated | Connector type (category) | Ring terminal |
Insulation type | Partially insulated |
This page is Ring cable lug RCEI 2.5, part number 3241207.
You can find the detail information about specifications and dimensions on part number 3241207.
Part Number |
---|
3241208 |
3241209 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (mm) | Thread size |
---|---|---|---|---|---|---|---|
0.41 € | 500 | 7 Days | 5.30 | M5 | |||
0.51 € | 400 | 7 Days | 6.50 | M6 |