Manufacturer part number: 800289
Brand: PHOENIX CONTACT
Price: 224.08 €
Delivery time: 7 Days
Suitable for outside diameter (max.): 2.40 mm
Suitable for outside diameter (min.): 0.80 mm
Writing area length: 30000 mm
Writing area width: 4 mm
No. of markers: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
800289
Part Number
|
---|
800289 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Writing area length (mm) | Writing area width (mm) | No. of markers | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 1 | Available | 7 Days | 2.40 | 0.80 | 30000 | 4 | - | White |
Loading...
Max. temperature(°C) | +135 | Min. temperature(°C) | -55 | Cable identifier type (category) | Heatshrink marker |
---|---|---|---|---|---|
Cable marker features | Smearproof | Material | Polyolefin | Mounting type | Slide-on |
Series (cable markers) | WMS | Halogen-free | Yes | Adhesive (yes/no) | No |
This page is Shrink sleeve, part number 800289.
You can find the detail information about specifications and dimensions on part number 800289.
Configure
Basic Attributes
No. of markers
Suitable for outside diameter (max.)(mm)
Suitable for outside diameter (min.)(mm)
Writing area length(mm)
Writing area width(mm)
Colour
Optional Attributes
Part Number |
---|
0800322 |
800290 |
800291 |
800292 |
800293 |
800294 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Writing area length (mm) | Writing area width (mm) | No. of markers | Colour |
---|---|---|---|---|---|---|---|---|---|---|
1,065.81 € | 1 | Available | 7 Days | 6.40 | 2.10 | 100000 | 10 | - | White | |
235.01 € | 1 | Available | 7 Days | 3.20 | 1 | 30000 | 5 | - | White | |
278.76 € | 1 | Available | 7 Days | 4.80 | 1.60 | 30000 | 9 | - | White | |
273.28 € | 1 | Available | 8 Days | 6.40 | 2.10 | 25000 | 10 | - | White | |
245.95 € | 1 | Available | 7 Days | 9.50 | 3.20 | 20000 | 16 | - | White | |
359.64 € | 1 | Available | 8 Days | 12.70 | 4.20 | 20000 | 20 | - | White |