Manufacturer part number: 0800474
Brand: PHOENIX CONTACT
Price: 26.77 €
Delivery time: 12 Days
Writing area width: 25 mm
No. of markers: 40
Labels per sheet: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0800474
Part Number
|
---|
0800474 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area width (mm) | No. of markers | Labels per sheet | |
---|---|---|---|---|---|---|---|---|
26.77 € | 10 Pieces Per Package | 1 pack | Available | 12 Days | 25 | 40 | 4 |
Loading...
Writing area length(mm) | 25 | Max. temperature(°C) | +80 | Min. temperature(°C) | -30 |
---|---|---|---|---|---|
Colour | White | Cable identifier type (category) | Lead marker | Cable marker features | UL94 flammability rating |
Suited for series | Universal usage | Material | PVC | Mounting type | Adhesive |
Series (cable markers) | US | Industrial goods | Yes |
This page is Cable marker label, Card, part number 0800474.
You can find the detail information about specifications and dimensions on part number 0800474.
Part Number |
---|
0800473 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Writing area width (mm) | No. of markers | Labels per sheet |
---|---|---|---|---|---|---|---|---|
31.07 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 19 | 80 | 8 |