Manufacturer part number: 0828766
Brand: PHOENIX CONTACT
Price: 56.36 €
Delivery time: 8 Days
Writing area length: 12 mm
No. of markers: 980
Labels per sheet: 98
Colour: White
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0828766
Part Number
|
---|
0828766 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | No. of markers | Labels per sheet | Colour | |
---|---|---|---|---|---|---|---|---|---|
56.36 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 12 | 980 | 98 | White |
Loading...
Writing area width(mm) | 4 | Max. temperature(°C) | +80 | Min. temperature(°C) | -30 |
---|---|---|---|---|---|
Cable identifier type (category) | Wire identifier | Cable marker features | Silicone-free | Suited for series | Phoenix Contact PATG |
Material | PVC | Mounting type | Slide-on | Series (cable markers) | US |
Industrial goods | Yes |
This page is Cable marker US-WMT, part number 0828766.
You can find the detail information about specifications and dimensions on part number 0828766.
Part Number |
---|
0828765 |
0828768 |
0828769 |
0828770 |
0828952 |
0828953 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Writing area length (mm) | No. of markers | Labels per sheet | Colour |
---|---|---|---|---|---|---|---|---|---|
56.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 1120 | 112 | White | |
56.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 18 | 700 | 70 | White | |
56.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 23 | 560 | 56 | White | |
56.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 30 | 420 | 42 | White | |
56.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 1120 | 112 | Yellow | |
56.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 12 | 980 | 98 | Yellow |