Cable marker US-WMTB【10 Pieces Per Package】 (0828771)

Cable marker US-WMTB 0828771

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable marker US-WMTB 0828771
  • Cable marker US-WMTB 0828771
  • Cable marker US-WMTB 0828771
  • Cable marker US-WMTB 0828771
  • Volume Discount

Product Details:

Manufacturer part number: 0828771

Brand: PHOENIX CONTACT

Price: 56.36

Delivery time: 6 Days


Technical Data:

Writing area length: 24 mm

Writing area width: 5.50 mm

No. of markers: 350

Labels per sheet: 35

Colour: White


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0828771

Part Number
0828771
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Colour

56.36 €

10 Pieces Per Package

1 pack Available 6 Days 245.5035035White

Loading...

  1. 1

Basic information

Max. temperature(°C) +80 Min. temperature(°C) -30 Cable identifier type (category) Wire identifier
Cable marker features Silicone-free Suited for series Single wires Material PVC
Mounting type Thread Series (cable markers) US Industrial goods Yes

This page is Cable marker US-WMTB, part number 0828771.
You can find the detail information about specifications and dimensions on part number 0828771.

Variation of this product

Part Number
0828772
0828773
0828958
0828959
0828960
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Colour

56.36 €

10 Pieces Per Package

1 pack Available 6 Days 295.5024024White

56.36 €

10 Pieces Per Package

1 pack Available 6 Days 441512012White

56.36 €

10 Pieces Per Package

1 pack Available 6 Days 245.5035035Yellow

56.36 €

10 Pieces Per Package

1 pack Available 6 Days 295.5024024Yellow

56.36 €

10 Pieces Per Package

1 pack Available 6 Days 441512012Yellow

Tech Support