Cable marker WMTB HF (0830408)

Cable marker WMTB HF 0830408

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable marker WMTB HF 0830408
  • Cable marker WMTB HF 0830408
  • Cable marker WMTB HF 0830408
  • Cable marker WMTB HF 0830408
  • Volume Discount

Product Details:

Manufacturer part number: 0830408

Brand: PHOENIX CONTACT

Price: 759.73

Delivery time: 6 Days


Technical Data:

Writing area length: 40 mm

Writing area width: 10 mm

No. of markers: 1000

Colour: Yellow


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0830408

Part Number
0830408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers Colour

759.73 €

1 Available 6 Days 40101000Yellow

Loading...

  1. 1

Basic information

Cable identifier type (category) Thermal trasfer printer labels Cable marker features Halogen-free Material PUR
Mounting type Cable tie Series (cable markers) WMTB HF Halogen-free Yes

Tech Support