Conductor marker UC-WMC 1,9【1-10 Pieces Per Package】 (0828004)

Conductor marker UC-WMC 1,9 0828004

Click on this image to zoom in.

Click on this image to zoom in.

  • Conductor marker UC-WMC 1,9 0828004
  • Conductor marker UC-WMC 1,9 0828004
  • Volume Discount

Product Details:

Manufacturer part number: 0828004

Brand: PHOENIX CONTACT

Price: 24.48

Delivery time: 6 Days


Technical Data:

Writing area length: 15 mm

No. of markers: 200

Labels per sheet: 20

Max. temperature: +120 °C

Min. temperature: -40 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0828004

Part Number
0828004
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Cable marker features Suited for series Material Series (cable markers) Industrial goods

24.48 €

10 Pieces Per Package

1 pack Available 6 Days 1520020+120-40PrintableSingle wiresPolyamideUCYes

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 1.90 Suitable for outside diameter (min.)(mm) 1.20 Writing area width(mm) 4
Colour White Cable identifier type (category) Lead marker Mounting type Clip

This page is Conductor marker UC-WMC 1,9, part number 0828004.
You can find the detail information about specifications and dimensions on part number 0828004.

Variation of this product

Part Number
0830283
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area length
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Cable marker features Suited for series Material Series (cable markers) Industrial goods

19.16 €

1 7 Days 3012-----PAUC-WMC-

Tech Support