Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0818205
Part Number
|
---|
0818205 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | No. of markers | Labels per sheet | Max. temperature (°C) | Min. temperature (°C) | Colour | Cable identifier type (category) | Cable marker features | Suited for series | Material | Series (cable markers) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.28 € | 10 Pieces Per Package | 1 pack | 4 Days | 15 | 200 | 20 | +120 | -40 | White | Lead marker | Printable | Single wires | Polyamide | UC | Yes |
Loading...
Suitable for outside diameter (max.)(mm) | 3.10 | Suitable for outside diameter (min.)(mm) | 1.90 | Writing area width(mm) | 4 |
---|---|---|---|---|---|
Mounting type | Clip |
This page is Conductor marker UC-WMC 3,1, part number 0818205.
You can find the detail information about specifications and dimensions on part number 0818205.
Configure
Basic Attributes
Writing area length(mm)
No. of markers
Labels per sheet
Max. temperature(°C)
Min. temperature(°C)
Colour
Cable identifier type (category)
Cable marker features
Suited for series
Material
Series (cable markers)
Industrial goods
Optional Attributes
Part Number |
---|
0818218 |
0818739 |
0819631 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Writing area length (mm) | No. of markers | Labels per sheet | Max. temperature (°C) | Min. temperature (°C) | Colour | Cable identifier type (category) | Cable marker features | Suited for series | Material | Series (cable markers) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 23 | 120 | 12 | +120 | -40 | White | Wire identifier | Printable | Single wires | Polyamide | UC | Yes | |
24.48 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 15 | 200 | 20 | +120 | -40 | Yellow | Wire identifier | Printable | Single wires | Polyamide | UC | Yes | |
16.80 € | 1 | 4 Days | 30 | 12 | - | - | - | White | Lead marker | - | - | PA | UC-WMC | - |