Conductor marker UC-WMC 7,5【1-5 Pieces Per Package】 (0818179)

Conductor marker UC-WMC 7,5 0818179

Click on this image to zoom in.

Click on this image to zoom in.

  • Conductor marker UC-WMC 7,5 0818179
  • Conductor marker UC-WMC 7,5 0818179
  • Conductor marker UC-WMC 7,5 0818179
  • Conductor marker UC-WMC 7,5 0818179
  • Conductor marker UC-WMC 7,5 0818179
  • Volume Discount

Product Details:

Manufacturer part number: 0818179

Brand: PHOENIX CONTACT

Price: 10.63

Delivery time: 6 Days


Technical Data:

Writing area length: 23 mm

No. of markers: 30

Labels per sheet: 6

Max. temperature: +120 °C

Min. temperature: -40 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0818179

Part Number
0818179
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Colour Cable marker features Suited for series Material Series (cable markers) Industrial goods

10.63 €

5 Pieces Per Package

1 pack 6 Days 23306+120-40WhitePrintableSingle wiresPolyamideUCYes

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 7.50 Suitable for outside diameter (min.)(mm) 5 Writing area width(mm) 8
Cable identifier type (category) Lead marker Mounting type Clip

This page is Conductor marker UC-WMC 7,5, part number 0818179.
You can find the detail information about specifications and dimensions on part number 0818179.

Variation of this product

Part Number
0818933
0818946
0818959
0819673
0820950
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area length
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Colour Cable marker features Suited for series Material Series (cable markers) Industrial goods

13.75 €

5 Pieces Per Package

1 pack Available 6 Days 23306+120-40YellowPrintableSingle wiresPolyamideUCYes

11.19 €

1 6 Days 236---Blue--PAUC-WMC-

10.63 €

1 6 Days 236---Green--PAUC-WMC-

13.75 €

5 Pieces Per Package

1 pack Available 6 Days 30306+120-40WhitePrintableSingle wiresPolyamideUCYes

10.63 €

1 6 Days 306---Blue--PAUC-WMC-

Tech Support