Manufacturer part number: 0827148
Brand: PHOENIX CONTACT
Price: 43.35 €
Delivery time: 7 Days
Writing area length: 12 mm
Colour: White
Cable identifier type (category): Wire identifier
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0827148
Part Number
|
---|
0827148 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | Colour | Cable identifier type (category) | |
---|---|---|---|---|---|---|---|---|
43.35 € | 10 Pieces Per Package | 1 pack | 7 Days | 12 | White | Wire identifier |
Loading...
Suitable for outside diameter (max.)(mm) | 2.90 | Suitable for outside diameter (min.)(mm) | 2.10 | Writing area width(mm) | 3.50 |
---|---|---|---|---|---|
No. of markers | 400 | Labels per sheet | 40 | Max. temperature(°C) | +120 |
Min. temperature(°C) | -40 | Cable marker features | Printable | Suited for series | Single wires |
Material | Polyamide | Mounting type | Clip | Series (cable markers) | UC |
Industrial goods | Yes |
This page is Conductor marker UC-WMCO 2,9, part number 0827148.
You can find the detail information about specifications and dimensions on part number 0827148.
Part Number |
---|
0827162 |
0827561 |
0827573 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Writing area length (mm) | Colour | Cable identifier type (category) |
---|---|---|---|---|---|---|---|---|
53.11 € | 10 Pieces Per Package | 1 pack | 7 Days | 21 | White | Wire identifier | ||
46.60 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 12 | Yellow | Lead marker | |
53.11 € | 10 Pieces Per Package | 1 pack | 7 Days | 21 | Yellow | Wire identifier |