Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0827176 |
0827190 |
0827585 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | Colour | |
---|---|---|---|---|---|---|---|
49.85 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 12 | White | |
45.93 € | 10 Pieces Per Package | 1 pack | 6 Days | 21 | White | ||
40.72 € | 10 Pieces Per Package | 1 pack | 6 Days | 12 | Yellow |
Loading...
Suitable for outside diameter (max.)(mm) | 3.60 | Suitable for outside diameter (min.)(mm) | 2.90 | Writing area width(mm) | 4.50 |
---|---|---|---|---|---|
No. of markers | 320 | Labels per sheet | 32 | Max. temperature(°C) | +120 |
Min. temperature(°C) | -40 | Cable identifier type (category) | Lead marker | Cable marker features | Printable |
Suited for series | Single wires | Material | Polyamide | Mounting type | Clip |
Series (cable markers) | UC | Industrial goods | Yes |