Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0827733 |
0827734 |
0827747 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | Colour | |
---|---|---|---|---|---|---|---|
20.23 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 12 | White | |
20.23 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 12 | Yellow | |
26.77 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 21 | White |
Loading...
Suitable for outside diameter (max.)(mm) | 4.90 | Suitable for outside diameter (min.)(mm) | 3.60 | Writing area width(mm) | 5 |
---|---|---|---|---|---|
No. of markers | 120 | Labels per sheet | 24 | Max. temperature(°C) | +120 |
Min. temperature(°C) | -40 | Cable identifier type (category) | Lead marker | Cable marker features | Printable |
Suited for series | Single wires | Material | Polyamide | Mounting type | Clip |
Series (cable markers) | UC | Industrial goods | Yes |