Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0801431 |
0801454 |
0801463 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Writing area width (mm) | No. of markers | |
---|---|---|---|---|---|---|---|---|
76.24 € | 1 | Available | 4 Days | 7 | 0.60 | 10 | 60 | |
43.35 € | 1 | Available | 4 Days | 3.20 | 1.50 | 23 | 30 | |
62.87 € | 1 | Available | 4 Days | 22 | 0.60 | 18 | 40 |
Loading...
Writing area length(mm) | 4 | Colour | Yellow | Cable identifier type (category) | Lead marker |
---|---|---|---|---|---|
Cable marker features | Halogen-free | Mounting type | Slide-in | Series (cable markers) | UCT-WMT |
Halogen-free | Yes |