Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0828570 |
0828572 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Cable identifier type (category) | Series (cable markers) | |
---|---|---|---|---|---|---|---|---|
27.85 € | 8 Pieces Per Package | 1 pack | Available | 6 Days | White | Wire identifier | UC | |
27.85 € | 8 Pieces Per Package | 1 pack | Available | 6 Days | Yellow | Lead marker | UCT |
Loading...
Suitable for outside diameter (max.)(mm) | 5.20 | Writing area length(mm) | 12 | Writing area width(mm) | 4 |
---|---|---|---|---|---|
No. of markers | 440 | Labels per sheet | 55 | Max. temperature(°C) | +120 |
Min. temperature(°C) | -40 | Cable marker features | Silicone-free | Suited for series | Single wires |
Material | Polybutylene | Mounting type | Thread | Industrial goods | Yes |