Conductor marking collar UCT-WMS 4,7【6 Pieces Per Package】 (0828571)

Conductor marking collar UCT-WMS 4,7 0828571

Click on this image to zoom in.

Click on this image to zoom in.

  • Conductor marking collar UCT-WMS 4,7 0828571
  • Conductor marking collar UCT-WMS 4,7 0828571
  • Volume Discount

Product Details:

Manufacturer part number: 0828571

Brand: PHOENIX CONTACT

Price: 22.35

Delivery time: 6 Days


Technical Data:

Colour: White

Cable identifier type (category): Wire identifier

Series (cable markers): UC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0828571

Part Number
0828571
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cable identifier type (category) Series (cable markers)

22.35 €

6 Pieces Per Package

1 pack Available 6 Days WhiteWire identifierUC

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 5.20 Writing area length(mm) 12 Writing area width(mm) 5.50
No. of markers 270 Labels per sheet 45 Max. temperature(°C) +120
Min. temperature(°C) -40 Cable marker features Silicone-free Suited for series Single wires
Material Polybutylene Mounting type Thread Industrial goods Yes

This page is Conductor marking collar UCT-WMS 4,7, part number 0828571.
You can find the detail information about specifications and dimensions on part number 0828571.

Variation of this product

Part Number
0828573
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cable identifier type (category) Series (cable markers)

22.35 €

6 Pieces Per Package

1 pack Available 6 Days YellowLead markerUCT

Tech Support