Wire connector DFK-PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703496

Part Number
1703496
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.51 €

10 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 76 Nominal voltage(V) 1000 Contact spacing(mm) 10.16
Product size (width)(mm) 10.16 Total number of pins 6 Connection (components) Screws
Colour Green Connectors wire-to-board Insulation material Thermoplastic
Pin strip type (category) Socket enclosure - cable Series (connectors) DFK-PC

This page is Wire connector DFK-PC, part number 1703496.
You can find the detail information about specifications and dimensions on part number 1703496.

Tech Support