Manufacturer part number: 1655205
Brand: PHOENIX CONTACT
Price: 44.35 €
Delivery time: 98 Days
Connection direction: [Other] horizontal mount
Connection angle: 90 °
Total number of pins: 44
Connection (components): Soldering
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1655205
Part Number
|
---|
1655205 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Connection angle (°) | Total number of pins | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|
44.35 € | 10 | 98 Days | [Other] horizontal mount | 90 | 44 | Soldering |
Loading...
Connector type | Socket | Connectors | D-SUB receptacles | Industrial goods | Yes |
---|
This page is D-SUB contact insert VS-25-BU-DSUB, part number 1655205.
You can find the detail information about specifications and dimensions on part number 1655205.
Part Number |
---|
1689776 |
1689925 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection direction | Connection angle (°) | Total number of pins | Connection (components) |
---|---|---|---|---|---|---|---|---|---|
44.77 € | 10 | 89 Days | [Straight] vertical vertical | 180 | 25 | Screws | |||
42.61 € | 10 | 98 Days | [Straight] vertical vertical | 90 | 25 | Cut & Clip |