D-SUB contact support VS-09-BU-DSUB (1655124)

D-SUB contact support VS-09-BU-DSUB 1655124

Click on this image to zoom in.

Click on this image to zoom in.

  • D-SUB contact support VS-09-BU-DSUB 1655124
  • D-SUB contact support VS-09-BU-DSUB 1655124
  • D-SUB contact support VS-09-BU-DSUB 1655124
  • D-SUB contact support VS-09-BU-DSUB 1655124
  • D-SUB contact support VS-09-BU-DSUB 1655124

Product Details:

Manufacturer part number: 1655124

Brand: PHOENIX CONTACT

Price: 3.37

Delivery time: 75 Days


Technical Data:

Connection direction: [Straight] vertical vertical

Connection angle: 180 °

Total number of pins: 15

Connection (components): Crimp


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1655124

Part Number
1655124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Connection angle
(°)
Total number of pins Connection (components)

3.37 €

60 75 Days [Straight] vertical vertical18015Crimp

Loading...

  1. 1

Basic information

Connector type Socket Connectors D-SUB receptacles Industrial goods Yes

This page is D-SUB contact support VS-09-BU-DSUB, part number 1655124.
You can find the detail information about specifications and dimensions on part number 1655124.

Variation of this product

Part Number
1655289
1688421
1688845
1688861
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection direction Connection angle
(°)
Total number of pins Connection (components)

7.69 €

30 98 Days [Other] horizontal mount902Soldering

5.12 €

40 98 Days [Straight] vertical vertical1802Crimp

8.37 €

30 98 Days [Straight] vertical vertical1809Crimp

3.37 €

60 75 Days [Straight] vertical vertical1809Crimp

Tech Support