D-SUB plug-in connector (1654345)

D-SUB plug-in connector 1654345

Click on this image to zoom in.

Click on this image to zoom in.

  • D-SUB plug-in connector 1654345
  • D-SUB plug-in connector 1654345
  • D-SUB plug-in connector 1654345
  • D-SUB plug-in connector 1654345

Product Details:

Manufacturer part number: 1654345

Brand: PHOENIX CONTACT

Price: 105.18

Delivery time: 47 Days


Technical Data:

Connection direction: [Straight] straight

Cable outlets: -

Max. temperature: +75 °C

Min. temperature: -20 °C

Total number of pins: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1654345

Part Number
1654345
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Cable outlets Max. temperature
(°C)
Min. temperature
(°C)
Total number of pins Connection (components)

105.18 €

2 47 Days [Straight] straight-+75-205Pull spring

Loading...

  1. 1

Basic information

IP rating IP67 Connection angle(°) 180 No. of rows 2
Colour Grey Connector type Plug Connectors D-SUB plug

This page is D-SUB plug-in connector, part number 1654345.
You can find the detail information about specifications and dimensions on part number 1654345.

Variation of this product

Part Number
1652240
1654549
1689271
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection direction Cable outlets Max. temperature
(°C)
Min. temperature
(°C)
Total number of pins Connection (components)

109.40 €

2 33 Days right angle2+80-405Screws

68.43 €

3 75 Days [Straight] straight-+75-209Screws

60.30 €

4 33 Days [Straight] straight2+70-209Screws

Tech Support