Edge connector (receptacle) FRONT-ZFL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2201632

Part Number
2201632
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.20 €

10 7 Days

Loading...

  1. 1

Basic information

Connection direction straight Connection (components) Type C CEE 7/16 plug 2.8 mm Colour Green
Connector type Edge connector Connectors Edge connector (receptacle) Contact material Copper alloy
Contact surface Tin plated Insulation material PA Industrial goods Yes

This page is Edge connector (receptacle) FRONT-ZFL, part number 2201632.
You can find the detail information about specifications and dimensions on part number 2201632.

Tech Support