Manufacturer part number: 2285302
Brand: PHOENIX CONTACT
Price: 38.45 €
Delivery time: 28 Days
Product size (height): 27.6 mm
Product size (length): 10.6 mm
No. of rows: 2
Total number of pins: 32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2285302
Connection direction | straight | Pins per row | 16 | Product size (width)(mm) | 95 |
---|---|---|---|---|---|
Connection (components) | Type C CEE 7/16 plug 2.8 mm | Colour | Green | Connector type | Edge connector |
Connectors | Edge connector (receptacle) | Contact material | Copper alloy | Contact surface | Tin plated |
Insulation material | PA | Industrial goods | Yes |
This page is Edge connector (receptacle) SFL, part number 2285302.
You can find the detail information about specifications and dimensions on part number 2285302.
Part Number |
---|
2285315 |
2285328 |
2285331 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | No. of rows | Total number of pins |
---|---|---|---|---|---|---|---|---|---|
57.68 € | 10 | 7 Days | 28.5 | 14.8 | 3 | 48 | |||
38.45 € | 10 | 28 Days | 28.5 | 14.8 | 2 | 32 | |||
38.45 € | 10 | 28 Days | 28.6 | 14.8 | 2 | 32 |