Feed-through plug DFK PC (1703373)

Feed-through plug DFK PC 1703373

Click on this image to zoom in.

Click on this image to zoom in.

  • Feed-through plug DFK PC 1703373
  • Feed-through plug DFK PC 1703373
  • Feed-through plug DFK PC 1703373
  • Feed-through plug DFK PC 1703373
  • Feed-through plug DFK PC 1703373

Product Details:

Manufacturer part number: 1703373

Brand: PHOENIX CONTACT

Price: 6.54

Delivery time: 7 Days


Technical Data:

Nominal current: 76 A

Nominal voltage: 1000 V

Connection direction: -

AWG (min.): -

AWG max.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703373

Part Number
1703373
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction AWG (min.) AWG max. Contact spacing
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
No. of rows Product size (width)
(mm)
Total number of pins Connector features Actuation direction Connection (components) Colour Connector type Contact material Contact surface Insulation material Pin strip type (category) Industrial goods
-

6.54 €

30 7 Days 761000---10.16-------10.162--ScrewsGreen---ThermoplasticSocket enclosure - cable-

Loading...

  1. 1

Basic information

Connectors wire-to-board Series (connectors) DFK-PC

This page is Feed-through plug DFK PC, part number 1703373.
You can find the detail information about specifications and dimensions on part number 1703373.

Variation of this product

Part Number
1703470
1716519
1716535
1716564
1716580
1716645
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction AWG (min.) AWG max. Contact spacing
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
No. of rows Product size (width)
(mm)
Total number of pins Connector features Actuation direction Connection (components) Colour Connector type Contact material Contact surface Insulation material Pin strip type (category) Industrial goods

13.97 €

20 7 Days 761000[Other] mount18610.16160.75456.5030.5512.00176.004+ ejector (short)Perpendicular (to the PCB)Plug-PlugSilver platedTin plated-Pin enclosure - cableYes
-

6.67 €

30 7 Days 411000[Straight] straight--7.62--------3--ScrewsGreenPlug---Pin enclosure - cable-
-

11.12 €

20 47 Days 411000[Straight] straight--7.62--------5--ScrewsGreenSocket---Socket enclosure - cable-
-

17.79 €

20 47 Days 411000[Straight] straight--7.62--------8--ScrewsGreenSocket---Socket enclosure - cable-
-

22.24 €

10 47 Days 411000[Straight] straight--7.62--------10--ScrewsGreenSocket---Socket enclosure - cable-
-

12.02 €

20 49 Days -----72.72-------72.725--ScrewsGreen----Socket enclosure - cable-

Tech Support