Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0706016
Part Number
|
---|
0706016 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG (min.) | AWG max. | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Product size (width) (mm) | Connection (components) | Colour | Connector orientation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.35 € | 50 Pieces Per Package | 1 pack | 14 Days | 17.5 | 400 | 24 | 16 | 21.00 | 6.10 | 9.00 | 37.00 | Solder tag | Grey | Parallel (to the PCB) |
Loading...
Connection direction | build-in | Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.2 |
---|---|---|---|---|---|
No. of rows | 1 | Total number of pins | 1 | Connector features | for enclosures |
Actuation direction | Perpendicular (to the PCB) | Connector type | Socket | Connectors | wire-to-board |
Pin strip type (category) | Feedthrough terminal | Series (connectors) | DFK | Industrial goods | Yes |
This page is Feed-through terminal block DFK, part number 0706016.
You can find the detail information about specifications and dimensions on part number 0706016.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG (min.)
AWG max.
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Product size (width)(mm)
Connection (components)
Colour
Connector orientation
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0706029 |
0706032 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | AWG (min.) | AWG max. | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Product size (width) (mm) | Connection (components) | Colour | Connector orientation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.87 € | 50 Pieces Per Package | 1 pack | 40 Days | - | - | - | - | - | - | - | - | - | - | - | ||
96.35 € | 50 Pieces Per Package | 1 pack | 11 Days | 17.5 | 400 | 24 | 16 | - | - | 9.00 | 6.1 | Solder tag | Grey | Parallel (to the PCB) |