Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG (min.) | AWG max. | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Product size (width) (mm) | Connection (components) | Colour | Connector orientation |
---|
Loading...
Connection direction | build-in | Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.2 |
---|---|---|---|---|---|
No. of rows | 1 | Total number of pins | 1 | Connector features | for enclosures |
Actuation direction | Perpendicular (to the PCB) | Connector type | Socket | Connectors | wire-to-board |
Pin strip type (category) | Feedthrough terminal | Series (connectors) | DFK | Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
AWG max.
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Product size (width)(mm)
Connection (components)
Connector orientation
Nominal current(A)
AWG (min.)
Colour
Filter by standard shipping days
Optional Attributes