HEAVYCON crimp contact insert for compact plastic housing, socket version (1408494)

HEAVYCON crimp contact insert for compact plastic housing, socket version 1408494

Click on this image to zoom in.

Click on this image to zoom in.

  • HEAVYCON crimp contact insert for compact plastic housing, socket version 1408494
  • HEAVYCON crimp contact insert for compact plastic housing, socket version 1408494
  • HEAVYCON crimp contact insert for compact plastic housing, socket version 1408494

Product Details:

Manufacturer part number: 1408494

Brand: PHOENIX CONTACT

Price: 13.46

Delivery time: 82 Days


Technical Data:

Core cross section (max.): 4 mm²

Core cross section (min.): 0.5 mm²

Core cross section controller contact (max.): - mm²

Core cross section controller contact (min.): - mm²

Core cross section power contact (max.): - mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1408494

Part Number
1408494
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core cross section (max.)
(mm²)
Core cross section (min.)
(mm²)
Core cross section controller contact (max.)
(mm²)
Core cross section controller contact (min.)
(mm²)
Core cross section power contact (max.)
(mm²)
Core cross section power contact (min.)
(mm²)
Total number of pins

13.46 €

14 82 Days 40.5----8 + PE

Loading...

  1. 1

Basic information

Connector features copper-plated Connection (components) Crimp Connectors Socket inset
Series (connectors) HC-COM Leading contact (PE) Yes

This page is HEAVYCON crimp contact insert for compact plastic housing, socket version, part number 1408494.
You can find the detail information about specifications and dimensions on part number 1408494.

Variation of this product

Part Number
1408478
1408517
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core cross section (max.)
(mm²)
Core cross section (min.)
(mm²)
Core cross section controller contact (max.)
(mm²)
Core cross section controller contact (min.)
(mm²)
Core cross section power contact (max.)
(mm²)
Core cross section power contact (min.)
(mm²)
Total number of pins

5.36 €

34 82 Days 2.50.14----17 + PE

8.95 €

22 82 Days --2.50.1461.54 + 2 + PE

Tech Support