HEAVYCON female insert, B16 series, for crimp contacts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1648283

Part Number
1648283
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.15 €

14 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 0.5 Core cross section (min.)(mm²) 0.14 Total number of pins 16 + PE
Connection (components) Crimp Colour Grey Connectors Socket inset
Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON female insert, B16 series, for crimp contacts, part number 1648283.
You can find the detail information about specifications and dimensions on part number 1648283.

Tech Support