HEAVYCON male insert, B16 series, QUICKON connection (1605637)

HEAVYCON male insert, B16 series, QUICKON connection 1605637

Product Details:

Manufacturer part number: 1605637

Brand: PHOENIX CONTACT

Price: 16.95

Delivery time: 7 Days


Technical Data:

Total number of pins: 16 + PE

Connectors: Plug inset


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1605637

Part Number
1605637
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins Connectors

16.95 €

20 7 Days 16 + PEPlug inset

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.34 Connection (components) Cut & Clip
Colour Grey Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON male insert, B16 series, QUICKON connection, part number 1605637.
You can find the detail information about specifications and dimensions on part number 1605637.

Variation of this product

Part Number
1605653
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins Connectors

16.95 €

20 7 Days 32 + PEPin inset

Tech Support