HEAVYCON male insert, B6 series, QUICKON connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1605611

Part Number
1605611
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.67 €

20 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.34 Total number of pins 6 + PE
Connector features copper-plated Connection (components) QUICKON connector Connectors Plug inset
Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON male insert, B6 series, QUICKON connection, part number 1605611.
You can find the detail information about specifications and dimensions on part number 1605611.

Tech Support