Manufacturer part number: 1584127
Brand: PHOENIX CONTACT
Price: 28.62 €
Delivery time: 7 Days
Total number of pins: 108 + PE
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1584127
Core cross section (max.)(mm²) | 2.5 | Core cross section (min.)(mm²) | 0.14 | Connector features | copper-plated |
---|---|---|---|---|---|
Connection (components) | Crimp | Connectors | Pin inset | Series (connectors) | HC-DD |
Leading contact (PE) | Yes |
This page is HEAVYCON male insert, DD108 series, crimp connection, part number 1584127.
You can find the detail information about specifications and dimensions on part number 1584127.
Part Number |
---|
1584114 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins |
---|---|---|---|---|---|---|
24.82 € | 8 | 7 Days | 15 + PE |