Plug UP 6 (3060623)

Plug UP 6 3060623

Product Details:

Manufacturer part number: 3060623

Brand: PHOENIX CONTACT

Price: 4.66

Delivery time: 43 Days


Technical Data:

Product size (width): 16.4 mm

Total number of pins: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3060623

Part Number
3060623
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Total number of pins

4.66 €

50 43 Days 16.42

Loading...

  1. 1

Basic information

Product size (length)(mm) 21 Stripping length(mm) 10 max. Connection (components) Screws
Industrial goods Yes Colour Grey

This page is Plug UP 6, part number 3060623.
You can find the detail information about specifications and dimensions on part number 3060623.

Variation of this product

Part Number
3060733
3060762
3060791
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Total number of pins

2.80 €

100 86 Days 8.21

2.80 €

100 43 Days 8.21

2.80 €

100 86 Days 8.21

Tech Support