Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0710222
Part Number
|
---|
0710222 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | AWG (min.) | AWG max. | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Colour | Connector type | Contact material | Contact surface | Insulation material | Pin strip type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 207.27 € | 50 Pieces Per Package | 1 pack | 52 Days | 12 | 320 | [Straight] vertical vertical | - | - | 5.08 | - | - | - | - | - | - | - | 7 | - | - | Soldering | Green | Socket | - | - | Thermoplastic | Socket enclosure - PCB | - |
Loading...
Connectors | wire-to-board | Series (connectors) | DFK-MSTB |
---|
This page is Printed-circuit board connector DFK-MSTB, part number 0710222.
You can find the detail information about specifications and dimensions on part number 0710222.
Configure
Basic Attributes
Connection direction
AWG (min.)
AWG max.
Cross section (max.)(mm²)
Min. cross section(mm²)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
No. of rows
Product size (width)(mm)
Connector features
Actuation direction
Contact material
Contact surface
Industrial goods
Nominal current(A)
Nominal voltage(V)
Contact spacing(mm)
Total number of pins
Connection (components)
Colour
Connector type
Insulation material
Pin strip type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0707358 |
0710099 |
1872017 |
1892929 |
1970333 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Connection direction | AWG (min.) | AWG max. | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Colour | Connector type | Contact material | Contact surface | Insulation material | Pin strip type (category) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 366.21 € | 50 Pieces Per Package | 1 pack | Available | 52 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | 14 | - | - | Soldering | Green | - | - | - | - | Pin enclosure - cable | - | |
- | 252.09 € | 50 Pieces Per Package | 1 pack | 53 Days | 12 | 320 | [Straight] vertical vertical | - | - | 5 | - | - | - | - | - | - | - | 9 | - | - | Soldering | Green | Socket | - | - | Thermoplastic | Socket enclosure - PCB | - | ||
- | - | 100 | 7 Days | 12 | - | - | - | - | 5.08 | - | - | - | - | - | - | - | 3 | - | - | Soldering | Green | - | - | - | - | Socket enclosure - PCB | - | |||
69.45 € | 50 Pieces Per Package | 1 pack | 52 Days | 12 | 320 | [Other] mount | 24 | 12 | 5 | 2.5 | 0.2 | 3 | 27.20 | 17.50 | 1 | 35.00 | 3 | + screw lock | Perpendicular (to the PCB) | Solder tag | Black | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes | |||
117.64 € | 50 Pieces Per Package | 1 pack | 52 Days | 12 | 320 | [Other] mount | - | - | 5.08 | - | - | - | 27.20 | 17.50 | 1 | 35.56 | 1 | + screw lock | Perpendicular (to the PCB) | - | - | Plug | - | Tin plated | - | Pin enclosure - cable | Yes |