RJ45 coding rings (1656893)

RJ45 coding rings 1656893

Click on this image to zoom in.

Click on this image to zoom in.

  • RJ45 coding rings 1656893
  • RJ45 coding rings 1656893
  • RJ45 coding rings 1656893
  • RJ45 coding rings 1656893
  • RJ45 coding rings 1656893
  • RJ45 coding rings 1656893
  • RJ45 coding rings 1656893
  • RJ45 coding rings 1656893
  • RJ45 coding rings 1656893

Product Details:

Manufacturer part number: 1656893

Brand: PHOENIX CONTACT

Price: 86.33

Delivery time: 33 Days


Technical Data:

Connector type: Colour coding kit

Industrial goods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1656893

Part Number
1656893
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Industrial goods

86.33 €

3 33 Days Colour coding kit-

Loading...

  1. 1

Basic information

Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator connector

This page is RJ45 coding rings, part number 1656893.
You can find the detail information about specifications and dimensions on part number 1656893.

Variation of this product

Part Number
1658147
1658150
1658163
1658176
1658189
1658202
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector type Industrial goods

-

200 Quote Colour ringsYes

-

200 Quote Colour ringsYes

-

200 Quote Colour ringsYes

-

200 Quote Colour ringsYes

-

200 Quote Colour ringsYes

-

200 Quote Colour ringsYes

Tech Support