RJ45 Plug, straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1419001

Part Number
1419001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.35 €

7 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 1.75 Nominal voltage(V) 72 Connection direction straight
IP rating IP20 Cable diameter(mm) 4.50 - 8 Connector cross section(mm²) 0.36 (max.)
Cross section (max.)(mm²) 0.36 Min. cross section(mm²) 0.13 Max. temperature(°C) +70
Min. temperature(°C) -20 Total number of pins 8P8C Connection (components) Cut & Clip
Colour Black Connection side A (sensors/actuators) RJ45 Connection side B (sensors/actuators) Customisable
Connector standard RJ45 Connector type Plug Contact material Copper alloy
Contact surface Gold on nickel Sensor/actuator cable features Colour-coded TIA-568B connector Sensor/actuator wiring type (category) Sensor/actuator data cable

This page is RJ45 Plug, straight, part number 1419001.
You can find the detail information about specifications and dimensions on part number 1419001.

Tech Support