Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0707332 |
0710277 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection direction | AWG (min.) | AWG max. | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Colour | Connector type | Contact material | Contact surface | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
268.89 € | 50 Pieces Per Package | 1 pack | 6 Days | [Other] mount | 24 | 12 | 5.08 | 2.5 | 0.2 | 12 | 27.20 | 17.50 | 1 | 81.28 | 12 | + screw lock | Perpendicular (to the PCB) | Solder tag | Green | Plug | Tin plated | Tin plated | - | Yes | ||
348.72 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | [Other] mount | 24 | 12 | 5.08 | 2.5 | 0.2 | 12 | 27.20 | 17.50 | 1 | 81.28 | 12 | + screw lock | Perpendicular (to the PCB) | Solder tag | Green | Plug | Tin plated | Tin plated | - | Yes |
Loading...
Nominal current(A) | 12 | Nominal voltage(V) | 320 | Connectors | wire-to-board |
---|---|---|---|---|---|
Pin strip type (category) | Pin enclosure - cable | Series (connectors) | DFK-MSTB |
Configure
Basic Attributes
Connection direction
Insulation material
AWG (min.)
AWG max.
Contact spacing(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
No. of rows
Product size (width)(mm)
Total number of pins
Connector features
Actuation direction
Connection (components)
Colour
Connector type
Contact material
Contact surface
Industrial goods
Filter by standard shipping days
Optional Attributes