D-SUB bus connector SUBCON 25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2761619
2761622
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Connectors Type (misc.)

55.92 €

3 7 Days SocketD-SUB socketSocket

55.92 €

3 7 Days PlugD-SUB plugPin

Loading...

  1. 1

Basic information

Nominal current(A) 1 Connection direction straight AWG (min.) 26
AWG max. 16 Cable diameter(mm) 4-10 Connection angle(°) 180
Max. temperature(°C) +75 Min. temperature(°C) -20 Operating current(A) 1
Operating voltage(V) 60 V AC/DC No. of rows 2 Nominal voltage (details)(V) 60 V AC/DC
Total number of pins 25 Connection (components) Screws

Tech Support