Cable gland ESISEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415168

Part Number
1415168
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.26 €

5 33 Days

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 28 Clamp diameter(mm) 16 Thread length(mm) 15
Spanner size(mm) 46 Max. temperature(°C) +75 Min. temperature(°C) -40
IP rating IP66 Colour Silver Accessory type (casings) Cable gland
Material Metal Thread type M40

This page is Cable gland ESISEC, part number 1415168.
You can find the detail information about specifications and dimensions on part number 1415168.

Tech Support