Cable gland-G-ESIS (1415107)

Cable gland-G-ESIS 1415107

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland-G-ESIS 1415107
  • Cable gland-G-ESIS 1415107
  • Cable gland-G-ESIS 1415107
  • Cable gland-G-ESIS 1415107

Product Details:

Manufacturer part number: 1415107

Brand: PHOENIX CONTACT

Price: 2.70

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 9 mm

Clamp diameter: 4.50 mm

Thread length: 15 mm

Spanner size: 20 mm

Colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415107

Part Number
1415107
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Colour Material Thread type

2.70 €

70 7 Days 94.501520BlackPlasticM16

Loading...

  1. 1

Basic information

Max. temperature(°C) +75 Min. temperature(°C) -40 IP rating IP66
Accessory type (casings) Cable gland

This page is Cable gland-G-ESIS, part number 1415107.
You can find the detail information about specifications and dimensions on part number 1415107.

Variation of this product

Part Number
1415106
1415108
1415109
1415110
1415111
1415114
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Colour Material Thread type

2.27 €

80 7 Days 631516BlackPlasticM12

2.84 €

70 7 Days 1371524BlackPlasticM20

5.08 €

40 7 Days 17101529BlackPlasticM25

8.83 €

25 7 Days 21131536BlackPlasticM32

15.89 €

15 7 Days 28171846BlackPlasticM40

2.27 €

80 7 Days 631516Black-bluePlasticM12

Tech Support